ARIANEXT COMPACT S
ARIANEXT COMPACT S
ARIANEXT COMPACT S

    ARIANEXT COMPACT S

    ARIANEXT COMPACT S is air / water split heating heat pump of CHAFFOTEAUX for heating and DHW, capable to do cooling as option. System is composed by an external unit and an internal unit. Thermal exchange between refrigerant R-410A and hot water is realized with a plate exchanger in the internal unit. System is equipped of an electrical backup already integrated. The internal unit include an enemalled tank of 180l for production of domestic hot water and it equipped of a double system to prevent from corrosion. Specifically developed to grant high performances at low climates all the products grants an elevate COP > 5 for all models. The external unit specifically developed to reduce noise it has 56 d B(A) of sound power level (version 40S). All models are already A +++ Ready (A +++ is the highest energy class claimable from 2019 for heating). Heat capacity from 4 to 7 kW @ -7/35°C certified NF. 3 different solutions are available in the same file: - ARIANEXT COMPACT 40 S - ARIANEXT COMPACT 50 S - ARIANEXT COMPACT 70 S
    Specifikim
    • Inverter air / water split heat pump for heating, cooling (as option) and domestic hot water. Expansion vessel 8l. An high efficient circulation pump assure maximum energy savings.External unit is precharged on R410A and allows to get a maximum distance of 30 m(20 without additional charge). High efficiency even in harsh climates and backup resistances of 2 stages of 2 kW each to guarantee maximum comfort in every situation. An integrated cylinder of 180 l, with an excellent heat exchange surface, is used to heat up domestic hot water. The system interface Expert Control and an external sensor for the outdoor temperature are in standard equipement and allow a really complete modulating thermoregulation. Provided with Chaffolink (WiFi) technology, allows a complete control by remote the heat pump and the possibility of monitoring consumption and parameters for one temperature zone. Photovoltaic function implemented for an optimized coupling with the domestic PV system. For the complete specifications (for each solution) go to the CHAFFOTEAUX website.
    Specifikime teknike
    • Referencë unikeARIANEXT-COMPACT-S
    • Familja e produkteveHEAT PUMPS
    • Grupi i produkteveAIR/WATER SPLIT HEAT PUMPS FOR HEATING, COOLING AND DOMESTIC HOT WATER
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2014-01-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorPlastik
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
    • IFC classificationNgrohës i hapësirës
    • Emrin UNSPSCHeating and ventilation and air circulation
    • UNSPSC code4010
    • Uniclass 2015 CodePr_70_60_37_04
    • Uniclass 2015 PërshkrimAir to water heat pumps
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 17 11 11
    • OmniClass TitleAir Source Packaged Heat Pumps
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Rajoni i disponueshëm

    Europe
    Francë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit