ARIANEXT COMPACT M LINK

ARIANEXT COMPACT M LINK

ARIANEXT COMPACT M LINK is the new monobloc air-water heat pump of CHAFFOTEAUX, which guarantees maximum compactness.The R-410A refrigerant is completely enclosed in the outdoor unit, and between the outdoor and indoor unit it flows only water: ARIANEXT COMPACT M LINK is able to heat and cool the environment and produce domestic hot water with maximum efficiency even in harsh climatic conditions, already A +++ Ready (A +++ is the highest energy class that can be declared from 2019 for heating In the same file there are 8 models available (available in single-zone and two-zone versions):

  • ARIANEXT COMPACT 40 M LINK
  • ARIANEXT COMPACT 40 M 2Z LINK
  • ARIANEXT COMPACT 50 M LINK
  • ARIANEXT COMPACT 50 M 2Z LINK
  • ARIANEXT COMPACT 70 M LINK
  • ARIANEXT COMPACT 70 M 2Z LINK
  • ARIANEXT COMPACT 70 M T LINK
  • ARIANEXT COMPACT 70 M T 2Z LINK
Specifikim
  • Air / water monoblock inverter heat pump for heating / cooling and domestic hot water production. Monoserpentine kettle integrated in the 180l indoor unit with increased exchange surface for an always efficient and extremely fast hot water production. Expansion tank 8l plant always integrated as standard in the indoor unit. High efficiency circulator for maximum energy saving. Extremely efficient even in cold climates and 2 kW 2-stage integrative heaters for guaranteed comfort in all situations. Always connected thanks to the standard Gateway, with remote control and consumption monitoring for a temperature zone. Sensys system manager and external temperature control probe always included as standard. Photovoltaic function to make the most of self-produced energy. Very high COP, up to 5.15 in nominal conditions. Extremely quiet, with a nominal sound power of the outdoor unit up to 58 dB (A). Photovoltaic function to make the most of self-produced energy. For complete specifications (for each version), please refer to the CHAFFOTEAUX website (see links).
Specifikime teknike
  • Referencë unikeARIANEXT-COMPACT-M-LINK
  • Familja e produkteveHeat Pumps
  • Grupi i produkteveAir/Water Split Heat Pumps for Heating, Cooling and Domestic Hot Water
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-02-14
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPlastik
  • Projektuar nëItali
  • Prodhuar nëItali
  • Weight Net (kg)201.987
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • Emrin UNSPSCHeat pumps
  • UNSPSC code40101806
  • Uniclass 2015 CodePr_70_60_37_04
  • Uniclass 2015 PërshkrimAir to water heat pumps
  • OmniClass Number23-33 17 11 11
  • OmniClass TitleAir Source Packaged Heat Pumps

Rajoni i disponueshëm

Europe
Itali
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit