Build To Spec (BTS) Kit
Build To Spec (BTS) Kit
Build To Spec (BTS) Kit
Build To Spec (BTS) Kit
Build To Spec (BTS) Kit
Build To Spec (BTS) Kit

    Build To Spec (BTS) Kit

    Build To Spec (BTS) includes all of the components needed to construct a ceiling-supported or cabinet-supported duct system to capture and direct airflow in the contained aisle. This solution integrates with perimeter cooling, provides immediate improved cooling efficiency and is compatible with economization methods. Field fabrication duct accommodates site differences and existing conditions.

    Key Features and Benefits

    • Field-fabricated duct accommodates site differences and existing conditions
    • Compatible with a mix of cabinets – different heights, widths and depths in the same row
    • Elevated, single-piece duct allows cabinets to be removed, omitted or replaced as required
    • Translucent duct panels and transparent door panels allow light to enter the contained aisle
    • Doors close automatically to maintain containment and reduce recovery time
    • A complete solution maximizes performance with baffles to seal around and within cabinets and the contained aisle
    • Durable construction and maintenance-free design provide many years of use


    Specifikim
    • The Build To Spec Kit is a highly adaptable, easy-to-order, field-fabricated duct used in combination with CPI’s Aisle Containment Doors and Full Height Cabinet Blanking Panels to create a complete Hot Aisle Containment (HAC) Solution that captures and vents hot air from an enclosed aisle.

      • Creates a duct over the contained aisle 
      • Compatible with a mix of cabinets 
      • Use as part of a closed return or closed delivery air handlingsystemn Accommodates site differences and existing conditions
      • Allows you to add, remove or omit cabinets as required 
      • Easy ordering based on overall dimensions 
      • Includes extrusion, brackets and panels required to buildthe duct; order doors, full height blanking panels andadditional materials for drop panels over cabinets separately 
      • Field fabricated to match site requirements 
      • Assemble and install with common tools 
      • Duct can be supported from the ceiling or from the tops ofcabinetsn Translucent duct panels allow light to enter the containedaisle 
      • Aluminum extrusion and steel brackets are painted glacierwhite or black 
      • Sold as a single part number, select to match height, widthand length of duct 
      • Use with Aisle Containment Doors, ordered separately, toseal the ends of the aisle 
      • Use with Full Height Blanking Panels, ordered separately,to seal spaces where cabinets are omitted 
      • Use with Universal Bulb Seal, ordered separately, to createdrop panels over shorter cabinets
    Specifikime teknike
    • Referencë unikecpi-build_to_spec_bts_kit
    • Familja e produkteveComputer Network Equipment
    • Grupi i produkteveCabinet and Enclosure Systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-11-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorPolycarbonate
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • IFC classificationElement elektrik
    • Emrin UNSPSCNetwork cable
    • UNSPSC code26121609
    • Uniclass 2015 CodePr_65_72
    • Uniclass 2015 PërshkrimElectrical power products and wiring accessories
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 33 23 13
    • OmniClass TitleVertical Electrical Racks
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution