Cable Runway Elevation Kit

Cable Runway Elevation Kit

Supports Cable Runway above a continuous row of CPI Racks or Cabinets of varying height and provides additional space between the tops of the racks or cabinets and the cable runway, which can create smoother transition of cables.

  • Three ranges of incremental elevation
  • Can be mounted perpendicular or parallel
  • Rack kit includes a single pair of brackets and assembly hardware
  • Rack kits attach to the top of the rack with a Rack-To-Runway Mounting Plate (P/N 10595 or 12121, sold separately)
  • Cabinet kits include two pairs of brackets and assembly hardware
  • Cabinet kits attach directly to the top of the cabinet


Specifikime teknike
  • Referencë unikecpi-cable_runway_elevation
  • Familja e produkteveComputer Network Equipment
  • Grupi i produkteveCable Pathway
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-09-26
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • IFC classificationElement elektrik
  • Emrin UNSPSCNetwork cable
  • UNSPSC code26121609
  • Uniclass 2015 CodePr_65_72
  • Uniclass 2015 PërshkrimElectrical power products and wiring accessories
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 33 23 13
  • OmniClass TitleVertical Electrical Racks
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution