MCS Master Cabling Section
MCS Master Cabling Section
MCS Master Cabling Section

    MCS Master Cabling Section

    The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Includes innovative, rigid aluminum SwitchGate Door/Cover that hides and conceals cable. A handle is included on the outside of the door/cover, making removal and installation even easier.
    • Extra-wide, contoured cable guides provide smooth movement and meet UL 94V-O Flame Resistant standards
    • SwitchGate Door/Cover is easily switched from right to left opening and can be removed
    • Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps
    • 10”W (250 mm) version includes (4) Cable Distribution Spools
    • Mounting hardware and doors are included
    • Attach to Standard Racks, Universal Racks or QuadraRacks

    CPI Online Catalog

    Specifikime teknike
    • Referencë unikecpi-mcs_master_cabling_section
    • Familja e produkteveComputer Network Equipment
    • Grupi i produkteveCable Management
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2014-09-26
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • IFC classificationElement elektrik
    • Emrin UNSPSCNetwork cable
    • UNSPSC code26121609
    • Uniclass 2015 CodePr_65_72
    • Uniclass 2015 PërshkrimElectrical power products and wiring accessories
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 33 23 13
    • OmniClass TitleVertical Electrical Racks
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution