Envelope 2000® Metal Composite Material (MCM)

Envelope 2000® Metal Composite Material (MCM)

Metal Composite Material (MCM)

All the benefits of a tested ACM / MCM in a system that can be fabricated on-site, paired with a quick lead time makes these products the optimization of value. Offering the ultimate in high-end aesthetics and performance, these systems provide both wet and dry sealed options to meet the most demanding requirements.

Features & Benefits

  • 4mm Phenolic Resin Panel
  • Smooth Aluminum Face/Back
  • 1.25 lbs Per Square Foot
  • Impact, Water, & Fire Resistant
  • Code Tested
Specifikim
  • Code Tested:

    • Panel
      • ASTM E84 (Flame Spread)
      • ASTM D1781 (Peel Strength)
      • ASTM D1929 (Ignition Temperature)
      • ASTM D51929 (Impact Resistance)

    Panel Composition: 10 -Year Panel Warranty

    • 024″ Smooth Aluminum
    • .105″ Thermoset Phenolic Resin
    • .010″ Primed Aluminum

    Panel Thickness: 4mm (nominal)

    • Thermoset phenolic resin core provides an ultra-smooth substrate.

      Panel Weight: 1.25 lb./sq. ft. (nominal)

      Standard Sizes:

      • 48″ x 96″ (121.9cm x 243.8cm)
      • 48″ x 120″ (121.9cm x 304.8cm)
      • 48″ x 144″ (121.9cm x 365.8cm)
      • 60″ x 96″ (152.4cm x 243.8cm)
      • 60″ x 120″ (152.4cm x 304.8cm)
      • 60″ x 144″ (152.4cm x 365.8cm)

      Finishes/Finish Warranty:

      • Kynar 500® Finish: 30 Years (Pre-finished standard colors/coil-coated)
      • Kynar 500® Finish: 20 Years (Custom colors spray-applied)
      • Anodized Finish: 20 Years

      Recycled Content by Weight:

      • Post-Consumer: 0.5%
      • Post-Industrial: 23.3% to 23.9%

      Lead Time:

      • Available nationwide, these panels can be found locally or shipped to customer.

      Other Features:

      • Cut to Size: These panels can be easily cut to the correct dimension on site using standard tools.
      • Curveable: Along with various shadow lines, add interest with long sweeping curves or tight, crisp column covers. 
      • Low Maintenance: Most matter can be cleaned from surface with mild detergents. 
      Specifikime teknike
      • Referencë unikeenvelope-2000-metal-composite-material
      • Familja e produkteveExterior Architectural Wall Cladding
      • Grupi i produkteveACM / MCM
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2026-08-31
      • Numri i botimit1
      Të ngjashme
      • Projektuar nëShtetet e Bashkuara
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectMuret - Veshja
      • CSI MasterFormat 2014 Code07 42 13
      • CSI MasterFormat 2014 TitleMetal Wall Panels