Munich Chair
Classicon

Munich Chair

Designed by Sauerbruch Hutton in 2011; - Modern art of the 20th and 21st centuries deserves an appropriate setting, with a building and its furniture that is just as modern. Berlin architects Sauerbruch Hutton were thus faced with an exciting challenge when asked to design the Museum Brandhorst in Munich. Three different seating solutions were developed for the museum that opened in 2009 – for the cafeteria, the foyer, the conference and lecture rooms as well as the lounge. ClassiCon developed the designs to the point of series production in close collaboration with the architects. Along with demanding expectations in terms of form and quality, the typical wear and tear that the furniture would be subjected to in the public space had also to be taken into consideration. Its durability was ensured by means of various tests. Base of solid wood. Frame of steel tubing (with rubber webbing). Upholstery: Polyurethane with polyester fibre. Cover in fabric or leather. Details, colours and European standard tests see price list.
Specifikime teknike
  • Referencë unikeMunich_Chair_1
  • Familja e produkteveFurniture
  • Grupi i produkteveSeating furniture
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2012-10-19
  • Numri i botimit1
  • Gjatësia (mm)810
  • Gjerësia (mm)560
  • Thellësia (mm)550
Të ngjashme
  • Materiali kryesorLëkurë
  • Materiali dytësorDru
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
  • IFC classificationMobilje
  • Emrin UNSPSCPower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit