Colortek DeepC
Colortek DeepC
Colortek DeepC
Colortek DeepC
    Colortek

    Colortek DeepC

    DeepC® is a seamless quartz and marble flooring system that is characterized with its unique versatility and unprecedented resistance to direct sunlight along with its bright, attractive and easy to clean surface that is both durable and chemically resistant.

    DeepC® gives out a natural and ornamental feel to your indoor and outdoor areas as it can be used in both elaborate and minimal interior designs while also being suitable for submerged areas.

    Specifikim
    • Substrates

      Interior, exterior and immersed water-proofing conditions. DeepC® can also be used to renovate both interior and exterior spaces including swimming pools, car parks, garage squares, parks and public areas, sports playgrounds, arenas, driveways, living rooms and other horizontal surfaces.

      Key Features

      • Interior and outdoor application
      • Slip resistant
      • Requires low maintenance
      • Vapor permeable
      • Anti-bacterial
      • Low VOC
      • UV resistant
      • Non-yellowing
      • High resistance to chemicals
      • Durable
      • Available in different natural-stone looks

      Sizes

      • US Gallon
      • US Quart

      System

      Please refer to Technical Data Sheet for more info. 

      Specifikime teknike
      • Referencë unikecolortek-deepc
      • Familja e produkteveColortek Decorative Paints
      • Grupi i produkteveDecorative Paints and Effects
      • LlojiMaterial për ndërtim
      • Data e botimit2024-03-29
      • Numri i botimit1
      Klasifikimi
      • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
      • IFC classificationStrukturë pëlhure
      • Uniclass 2015 CodeSs_40_90_60_20
      • Uniclass 2015 PërshkrimDecorative varnish or lacquer systems
      • CSI MasterFormat 2014 Code09 94 00
      • CSI MasterFormat 2014 TitleDecorative Finishing
      • OmniClass Number23-15 21 11 13
      • OmniClass TitleTextured Paints