EasyGate Elite Speed Gate | Turnstile
EasyGate Elite Speed Gate | Turnstile
EasyGate Elite Speed Gate | Turnstile
EasyGate Elite Speed Gate | Turnstile
    COMINFO

    EasyGate Elite Speed Gate | Turnstile

    Specifikim
    • Type

      • Swing technology
      • 1 wing / 2 wings
      • G model – round front
      • R model – square front

      Safety & Security Detection

      • 18 pairs of IR sensors / 26 pairs of IR sensors
      • Safety & Security levels
      • Tailgating / Cross over detection

      Materials and Colours

      • Frame black RAL
      • Covers black RAL
      • Top Lid black glass
      • Barriers tempered glass barrier panels
        (10 mm / 0.39")

      Operating Environment

      Indoor

      Drive Mechanism

      • Fail-Safe
      • MCBF 5 000 000

      Stand-by Power Consumption

      22.6 W

      Emergency Mode

      Open automatically in the exit direction

      Optional Accessories

      • RFID reader bracket (flush mounted)
      • Access Light / Edge Light / Lane Light / Wing Light
      • WAV player
      • Hinge capping
      • Pressure sensing top
      • RF remote control
      • EasyTouch / TouchPanel / T-MON SW
      • SuperCap (emergency power back-up)
      • Alternative surface finishes / Optional top finishes
      • Integration of LiftCall / Card collector / BarCode scanner
      • Ramp LT
    Specifikime teknike
    • Referencë unikeeasygate-elite-speed-gate-turnstile
    • Familja e produkteveEasyGate
    • Grupi i produkteveTurnstiles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-08
    • Numri i botimit1
    • Gjatësia (mm)990
    • Gjerësia (mm)132
    • Thellësia (mm)1240
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Materiali dytësorXham
    • Projektuar nëRepublika Çeke
    • Prodhuar nëRepublika Çeke
    Klasifikimi
    • Kategoria BIMobjectDyert - Sigurimi