EasyGate SPT Speed Gate | Turnstile
EasyGate SPT Speed Gate | Turnstile
EasyGate SPT Speed Gate | Turnstile
EasyGate SPT Speed Gate | Turnstile
EasyGate SPT Speed Gate | Turnstile
EasyGate SPT Speed Gate | Turnstile
EasyGate SPT Speed Gate | Turnstile
EasyGate SPT Speed Gate | Turnstile
    COMINFO

    EasyGate SPT Speed Gate | Turnstile

    Stylish, robust solution:

    The EasyGate SPT speed gate is a stylish security solution designed for sites with a high level of throughput. The stylish design of the SPT speed gates makes them the ideal entrance control solutions for a variety of applications. The speed gates can be provided with a 1200 or 1500mm cabinet, with a round or square design, and a wide range of customisable finishes and integration options.

    Patented Motor Drive Technology:

    The EasyGate SPT Speed Gates utilise patented Magnetic Direct Drive technology which has been tested and proven to guarantee a mean cycles before failure (MCBF) value of 25 million cycles. It’s brushless design; without gearbox, clutch or oil, results in a highly efficient and very low maintenance motor drive. Added to this the MDD’s resistance to dust and humidity provides a highly reliable and durable solution. The adjustable Speed and torque of the MDD motor ensures the SPT Speed Gates can quickly respond to all situations, such as tailgating attempts and enable the smooth flow of up to 40 people per minute through the lanes.

    Outdoor and Bicycle Parking Variations:

    Due to the robust design of the Speed Gate cabinet it is also possible to utilise the EasyGate SPT for outdoor applications, without the need for a shelter or canopy. The SPT Speed Gate comes with IP53 rating and is designed to withstand the harshest of weather conditions - resistant to rain, snow, humidity and temperature change. The EasyGate SPT can also be configured for bicycle access, ensuring only verified users gain access to the cycle parking area, with or without a bike.

    Key Features and Benefits:

    • Low maintenance brushless operation – Patented Magnetic Direct Drive.
    • Compact cabinet width design: 180 mm.
    • Maximum locking performance – hardened tooth lock brake.
    • Anti-vault detection (optional feature).
    • Outdoor and Bike parking applications.
    • 25,000,000 cycles (based on recommended maintenance schedule).
    Specifikim
    • Type

      • Swing technology
      • 1 wing / 2 wings
      • SPT-G & SPTs-G model - round front
      • SPT-R & SPTs-R model - square front

      Safety & Security Detection

      • 36 pairs of IR sensors - SPD-G / SPD-R
      • 24 pairs of IR sensors - SPDs-G / SPDs-R
      • Safety & Security levels
      • Tailgating / Cross over detection

      Special features

      • Wide passage lane[2] 921 - 1 200 mm 36.26 - 47.24“
      • Extra wide passage lane[3] 1 201 - 1 500 mm 47.28 - 59.05“
      • Heavy duty wing
      • Arc layout
      • Staggered / diagonal layout

      Material and Colours

      • Covers brushed stainless steel
      • Top Lid black glass
      • Barriers tempered glass barrier panels (10 mm / 0.39“)
      • Side infill panel tempered glass panels (6 mm / 0.24“)

      Operating Environment

      • Indoor

      Drive Mechanism

      • Magnetic Direct Drive motor with external tooth brake
      • MCBF 25 000 000

      Stand-by Power Consumption

      • 6,1 W

      Emergency Mode

      • Open automatically in the exit direction
      • Pushthrough feature (optional)

      Optional Accessories

      • RFID reader bracket (flush mounted)
      • Access Light / Lane Light / Edge Light / Wing light / Passage Light
      • WAV player
      • Hinge capping
      • Pushthrough feature / Pressure sensing top
      • EasyTouch / TouchPanel / T-MON SW / RF remote control
      • SuperCap (emergency power back-up)
      • Alternative surface finishes / Optional top finishes
      • Integration of LiftCall / Card collector / BarCode scanner
      • Ramp LT
    Specifikime teknike
    • Referencë unikeeasygate-spt-g-spt-r-spts-g-spts-r
    • Familja e produkteveEasyGate
    • Grupi i produkteveTurnstiles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-08-04
    • Numri i botimit1
    • Gjatësia (mm)990
    • Thellësia (mm)1500
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëRepublika Çeke
    • Prodhuar nëRepublika Çeke
    Klasifikimi
    • Kategoria BIMobjectDyert - Sigurimi

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve