GigaSPEED XL MGS400 Series Category 6 U/UTP Information Outlet, Brown - Part Number : 760165670
CommScope

GigaSPEED XL MGS400 Series Category 6 U/UTP Information Outlet, Brown - Part Number : 760165670

The SYSTIMAX® MGS400 Information Outlet is a high-speed LAN connector featuring patented Cross-talk cancellation techniques for superior near-end cross-talk (NEXT & PSNEXT) performance, when installed as part of a complete GigaSPEED XL channel. CommScope Labs was a pioneer in the development of the industry’s first Category 5 outlet in the early 1990s, the first Category 5e outlet in 1996, and the first modular outlet certified to support Category 6 applications with the introduction of the GigaSPEED MGS200, MGS300 and the MGS400. 
  • Electrical performance guaranteed to meet or exceed TIA/EIA 568-C.2 Category 6 and ISO/IEC Category 6/Class E specifications
  • Snaps into standard SYSTIMAX M-Series faceplates, surface-mount boxes, consolidation point boxes, or SYSTIMAX modular panels. Can also be mounted either at 90 degrees (straight) or 45 degrees (angled) in any SYSTIMAX faceplate
  • Universal design and label supports both T568 A & B wiring
  • Optional Plastic Icons (M61A) and Dust Covers (M20A) available in several colors
  • Backward compatible with Category 5e, 5 and 3 cords and cables, however optimal performance achieved when used with GigaSPEED XL GS8E patch cords
  • Can support network line speeds in excess of 1 gigabit per second
  • Qualifies for a 20-year product and applications assurance warranty when included as part of a certified SYSTIMAX GigaSPEED XL channel



Part Number : 760165670
Specifikime teknike
  • Referencë unikecommscope-00347
  • Familja e produkteveComputer Network Equipment
  • Grupi i produkteveSYSTIMAX® Information Outlets
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-06-20
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit