DL II - Control and Central Unit
DL II - Control and Central Unit
DL II - Control and Central Unit

    DL II - Control and Central Unit

    DL Series - Two adiabatic humidification methods intelligently combined

    The Condair DL hybrid humidifier is based exclusively on the advantages of the two humidification principles of atomization and evaporation. This results in the sustainable resolution of key problems which can emerge when these technologies are used individually. The humidification system is therefore the first choice in terms of hygiene, energy efficiency and cost-effectiveness.

    Atomize
    The humidifying water is atomized by stainless steel atomizing nozzles at low
    pressure. The atomizing nozzles have an adjustable spray output and are optimally distributed over the entire cross-section of the device. A high evaporation efficiency and a uniform humidity distribution are achieved by this layout.

    Evaporate
    The evaporator unit made of premium ceramic is placed at the end of the humidification distance. It captures the humidifying water and ensures the best possible reevaporation. The ceramic plates thus allow the most effective utilization of the high-grade
    humidifying water. At the same time, they prevent water accumulation in downstream components. Behind the Condair DL humidifier, there is aerosol-free and hygienically humidified breathable air.


    Intuitive Touch Controller

    With the Condair touch controller you have all devices and process data at a glance. Functional data can be called up in real time and by using a detailed data history. Via the IoT (Internet of Things) connection, data can be transferred to the Condair Cloud,
    viewed and analyzed online.

    The connection to Modbus RTU or Modbus TCP as well as BACnet IP or BACnet MS/TP is easily made directly via the interfaces attached to the controller. The DL has BTL (BACnet Testing Laboratories) certified BACnet technology.

    Specifikim
    • Component for Humidifier "Condair DL II": Control- and Central Unit

      • Humidification Capacity: 11 ... 2205 lb/hr


      System Type:

      • Type A - With Booster Pump, max. 1560 VA
      • Type B - Without Booster Pump, max. 200 VA (depending on quantity of active spray valves and voltages, without options)


      This modular humidifier system is made of the following main components:

      • Inside Air Handling Unit (AHU): Post Evaporator Unit and Nozzle Grid, Droplet Separator (for air velocity > 2.5 m/s only)
      • Outside Air Handling Unit (AHU): Control- and Central Unit
    Specifikime teknike
    • Referencë unikecondair-usa-ca-dl-2
    • Familja e produkteveAir Humidifier
    • Grupi i produkteveAdiabatic Hybrid Humidfier
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-12-05
    • Numri i botimit1
    • Gjatësia (inçet)73.6
    • Gjerësia (inçet)28.4
    • Thellësisë (inçet)20.1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Projektuar nëZvicër
    • Prodhuar nëGjermani
    • Pesha Net (Lbs)199
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
    • IFC classificationLagështues
    • Uniclass 2015 CodePr_65_67_39_96
    • Uniclass 2015 PërshkrimWater atomizing humidifiers
    • CSI MasterFormat 2014 Code23 84 13.19
    • CSI MasterFormat 2014 TitleAtomizing Humidifiers
    • OmniClass Number23-33 27 15
    • OmniClass TitleAir Humidifiers

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara