Delta SPA Control Box
Delta SPA Control Box
    Condair

    Delta SPA Control Box

    It is possible to control various accessories such as light, fragrance, fan, freely configurable relay. It enables managing a steam bath and a fin sauna simultaneously and independently of each other with the same display. Operation is via a modern touch display, which is available in various versions. Customisable display, you can upload your logo to appear on the screen.

    Features & benefits

    • The controller can control a steam bath and a sauna simultaneously and independently of each other.
    • Easy switch between steam bath and sauna on the display.
    • Flexible number of displays, one for both cabins or one for each cabin.
    • Integrated web server where device settimgs can be managed
    • Smart Home connection via optional KNX gateway, Modbus integrated as standard
    • Keepwarm function saves energy
    Specifikim
    • Condair Delta SPA Control:


      Control Unit for:

      • Steam Bath
      • Steam Bath with Bench Heating
      • Caldarium
      • Rasul
      • Fin Sauna
      • Bio Sauna
      • Dual Cabin Small


      Voltage:

      • Control Voltage: 230 V 50 Hz
      • Sauna Voltage: 400 V 50 Hz
    Specifikime teknike
    • Referencë unikecondair-delta-spa-control
    • Familja e produkteveControls
    • Grupi i produkteveSPA Control
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-06-26
    • Numri i botimit1
    • Gjatësia (mm)353
    • Gjerësia (mm)353
    • Thellësia (mm)107
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Projektuar nëZvicër
    • Prodhuar nëGjermani
    • Weight Net (kg)6
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dush & Spas
    • IFC classificationKontrollues
    • Kodi ETIMEC001885
    • Emri ETIMAccessories for sauna furnace
    • Uniclass 2015 CodeSs_40_15_75_76
    • Uniclass 2015 PërshkrimSauna package systems
    • CSI MasterFormat 2014 Code13 24 16
    • CSI MasterFormat 2014 TitleSaunas
    • OmniClass Number23-21 29 19 17
    • OmniClass TitleSauna Equipment

    Rajoni i disponueshëm

    Asia Africa South America Europe Oceania