Rolling Fire Door

Rolling Fire Door

ROLLING FIRE DOORS

Model ERD10

Fire Doors are rated physical fire barriers that protect wall openings from the spread of fire. They provide automatic closing in the event of fire detection with governed speed control. Fire doors are also designed for daily use to provide security and access control, but are for use in openings that are not part of a required means of egress. Cornell offers a complete line of labeled rolling doors for protection in wall openings where rated doors are required by building codes and for insurance purposes.

Fire Door Labeling:
UL Classified 4 HR, 3 HR, 11/2 HR, 1 HR and 3/4 HR labels, Factory Mutual Approval.

Applications: Fire wall openings in hospitals and healthcare facilities, schools, high rise construction, hotels, museums, warehouses.

Size Range: 30' wide, 30' high standard construction. Large openings to 50' wide, 40' high up to 1200 square feet, consult factory.

Curtain Materials and Finishes:
Galvanized steel with exclusive GalvaNex™ finish in light gray
GalvaNex™ with optional SpectraShield® powder coating in user-selected RAL color
300 series stainless steel with #4 finish
Specifikime teknike
  • Referencë unikenst8012-01
  • Familja e produkteveRolling Fire Doors
  • Grupi i produkteveRolling Fire Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-03-15
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë

Rajoni i disponueshëm

North America
Shtetet e Bashkuara