Fire Rated Counter Doors - 640
Fire Rated Counter Doors - 640

    Fire Rated Counter Doors - 640

    This fire rated counter door features 22-gauge primed galvanized steel and is​ ideal for applications where safety is as important as style. These NFPA-80 compliant doors are labeled with either a 3 hour UL Class A label for masonry applications, or a 1-1/2 hour UL Class B label for non-masonry fire walls (a 3 hour non-masonry UL label is available upon request). Oversize UL labels are available for certain applications. A host of standard and optional features further improve performance of these doors beyond the norm in fire-rated applications. This fire-rated counter door has exposed components made of primed galvanized steel.

    The Fire-Rated Counter Doors Model 640 are ideal for openings requiring a counter-type fire-rated door. Common applications include factories, schools, concessions, hospitals, cafeterias and retail settings. Labeled with either a 3-hour Class A rating for masonry applications, or a 1 1/2-hour Class B label in non-masonry fire walls, these doors are designed to expand upward in a fire, allowing the guides to be installed flush with the sill. This counter fire doors are UL approved and can be custom designed for conveyor openings. Their compact, box-like form also provides an attractive finished appearance that requires minimum side room. This fire-rated counter door has exposed components made of primed galvanized steel. A host of standard and optional features further enhance performance of these doors for fire-rated applications.

    Built-In Safety.

    These fire-rated counter doors feature fusible links. These links separate at 165°F (74°C) for ambient conditions under 100°F (38°C), or at 212°F (100°C) for ambient conditions over 100°F (38°C), to close the door automatically under governor control. These doors meet strict fire safety testing standards, including New York City (MEA) and State of California (CSFM) requirements.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Counter Door Options

      • Flame baffle system (required for optional FM label)
      • Fire Sentinel® time-delay release device
      • FireLite® vision lites
      • Firestop® fire-resistant core countertops surfaced with the most popular brands of decorative laminates
      • UL listed brush-type smoke seals
      • Smoke detectors
      • Crank or electric operation (CDX™)
      • Electric operation does not require tension reset after drop test or closure due to power loss
      • PowderGuard® Premium powder coat finish options are available in approximately 200 colors as well as custom matching to specification.
      • PowderGuard® Zinc and PowderGuard® Weathered finishes
      • 20 minute UL smoke label on doors up to 12'0" wide x 10'0" high​​​
      • Options for Added Safety and Simplified Operations - An array of options allows the counter door to be adapted to virtually any job requirement. UL-listed FireLite® vision lites in 3-, and 1 1/2-hour labels allow visual access and light infiltration. UL-listed brush-type smoke seals enhance smoke retardation properties. The choice of a crank or electric operator simplifies door operation. The doors can also be custom-designed for conveyor openings. A variety of smoke detectors are also available when the door is equipped with the Fire Sentinel® release device. ​​
      • Fire Sentinel® for Fail-Safe Protection - The Fire Sentinel® is a UL-listed, fail-safe device. This time-delay release mechanism provides a 10-second time-delay release as well as an independent 10-second time delay on power loss to control the closure of the door after an alarmed event while eliminating false closures due to momentary power outages. An intelligent operation feature on some models recognizes an already-closed door to prevent damage to the release mechanism. Fire Sentinel® is available with a battery back-up, strobe/sounder alarms and programmable multilingual enunciators to provide advanced protection against fire.
      • Galvanized Steel - When you opt for a 22-gauge galvanized steel, these counter doors deliver unsurpassed strength, durability and aesthetic appeal. The 640 Model features a flat interlocking steel curtain that is factory finished with a rust-inhibited roll coating process that incorporates a baked-on primer and polyester top coat to eliminate field painting and improve finish life.
    Specifikime teknike
    • Referencë unikefire-rated-counter-doors-640
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveRolling Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 33 00
    • CSI MasterFormat 2014 TitleCoiling Doors and Grilles
    • OmniClass Number23-17 11 31 11 13
    • OmniClass TitleFire Rated Rolling Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika