EDGE8® MTP® to LC Duplex Module, 8F, Bend-Improved Single-Mode (OS2)

EDGE8® MTP® to LC Duplex Module, 8F, Bend-Improved Single-Mode (OS2)

The internal wiring of EDGE8 MTP to LC Modules based on universal polarity ensures the correct fibre polarity throughout the entire system independent of how many modules are implemented within the link. Ultra Low-loss connectivity enables design flexibility to permit multiple potential connections within the system (e.g. 6-module link).

Features And Benefits

  • Shuttered adapters
    Creates one-hand operation while eliminating the need to remove and store dust caps
  • VFL-compatible shutters
    Decreases time needed to test and troubleshoot a link
  • Key identifiers
    ""8"" on the module for easy identification as a Base-8 component
  • Rear-loading capability
    Decreases the time to prepare and install modules into fiber housings
  • High density
    Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
  • Low insertion loss performance
    Improved performance specs allow for more mated pairs and/or longer link distances
  • Universal wiring
    Decreases complexity and risks associated with managing polarity during moves, adds and changes
Specifikim
  • Associated Uses: Data Center, DC, Multitenant Data Center, MTDC

Specifikime teknike
  • Referencë unikecorning-ecm8-um08-04-e8g-ull
  • Familja e produkteveFiber Optic Hardware
  • Grupi i produkteveEDGE8™ Adapter Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-01-19
  • Numri i botimit1
  • Gjatësia (inçet)0.75
  • Gjerësia (inçet)7.01
  • Thellësisë (inçet)4.76
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëMeksikë
  • Pesha Net (Lbs)0.2
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim

Rajoni i disponueshëm

North America
Shtetet e Bashkuara