MICPAT-D All Call Dynamic Paging Microphone
Biamp

MICPAT-D All Call Dynamic Paging Microphone

The MICPAT-D is an all call dynamic paging microphone. It has a flexible stem and a high quality unidirectional dynamic microphone capsule. The paging microphone is intended for making calls to all zones. The microphone has a stable aluminum base, equipped with a toggle switch that allows Talk - Off - Continuous talk. MICPAT-D comes with 3m cable and a DIN5 connector.

Specifikim
  • Keywords: apart, micpat, macpat-d, micpatd, apart micpat-d, apart micpatd, apart micpat

Specifikime teknike
  • Referencë unikemicpat-d_commercial-audio-microphone
  • Familja e produkteveCommercial Audio
  • Grupi i produkteveCommercial Audio Microphones
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-04-03
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Kodi ETIMEC000070
  • Emri ETIMMicrophone
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_75_75_94_60
  • Uniclass 2015 PërshkrimPaging microphones
  • CSI MasterFormat 2014 Code27 51 13
  • CSI MasterFormat 2014 TitlePaging Systems
  • OmniClass Number23-37 15 29 11 11
  • OmniClass TitleMicrophones