Dekton Albarium
Dekton Albarium
Dekton Albarium
Dekton Albarium
    Cosentino
    Të arkivuara

    Dekton Albarium

    Dekton has a number of properties that make it a unique for indoor applications, but also, thanks to its resistance to the sun's rays, it is perfect for outdoor surfaces, making it the versatile material par excellence.

    Inspired by Venetian stucco and rooted in minimalism and versatility, the Dekton Krafitzen Collection is the first large-format stucco material of its kind. The collection boasts industry-leading durability in five diverse hues with a rich, deep texture: Albarium comes in a soft white reminiscent of marble dust.

    Available in Standard format, thickness 4, 8, 12 and 20mm.

    Specifikim
    • Dekton is offered in slabs of varying thicknesses that can be adapted to your design based on the application and the desired effect. It is offered in large-format or Optimma format slabs. Dekton collections and Dekton ID customizing service open up avenues of design that had previously been unthinkable. High UV Resistance Dekton is highly resistant to ultraviolet (UV) rays and has superior color fastness so it doesn’t fade over time, making it the perfect choice for both interior and exterior applications. High Scratch Resistance Dekton is a highly scratch-resistant surface. Domestic utensils will not scratch it. However, we do recommend that chopping boards are used to protect the utensils. Stain Resistance The new Dekton surface is highly resilient thanks to its low porosity, resisting accidental stains from domestic use as well as from chemical agents. Even tough stains such as wine, coffee, ink, and rust can be easily cleaned. High Fire and Heat Resistance Dekton boasts excellent resistance to high temperatures without compromising on its esthetics or features. Hot utensils, electrical appliances, pots, and pans can all be placed directly on the surface without causing any damage. Abrasion Resistance Dekton is even more resistant to abrasion than granite, which makes it the ideal surface for commercial applications and high-traffic areas such as flooring and facades. While other surfaces will show the effects of wear and tear over time, Dekton’s finish will last for the entire life of the product and will never need to be replaced or retouched. Resistance to Freezing and Thawing The low thermal expansion coefficient of Dekton makes it resistant to thermal shock, going from heat to extreme cold. Its natural resistance to freezing and thawing make it the perfect material even for the most extreme cold environments.
    Specifikime teknike
    • Referencë unikeDekton-Albarium_w
    • Familja e produkteveDekton Ultracompact Surface
    • Grupi i produkteveKraftizen Collection
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-31
    • Numri i botimit1
    • Gjatësia (mm)1440
    • Gjerësia (mm)3200
    Të ngjashme
    • Materiali kryesorAggregated natural stone
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationMaterial
    • Emrin UNSPSCWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 PërshkrimWall cladding systems
    • CSI MasterFormat 2014 Code09 72 00
    • CSI MasterFormat 2014 TitleWall Coverings
    • OmniClass Number23-15 15 00
    • OmniClass TitleWall Coverings, Claddings, Linings
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit