MOD 100,5 cm 2-drawer cabinet & glossy washbasin
MOD 100,5 cm 2-drawer cabinet & glossy washbasin
MOD 100,5 cm 2-drawer cabinet & glossy washbasin
MOD 100,5 cm 2-drawer cabinet & glossy washbasin
MOD 100,5 cm 2-drawer cabinet & glossy washbasin
MOD 100,5 cm 2-drawer cabinet & glossy washbasin
MOD 100,5 cm 2-drawer cabinet & glossy washbasin
MOD 100,5 cm 2-drawer cabinet & glossy washbasin
MOD 100,5 cm 2-drawer cabinet & glossy washbasin
MOD 100,5 cm 2-drawer cabinet & glossy washbasin
    Cosmic

    MOD 100,5 cm 2-drawer cabinet & glossy washbasin

    100 cm cabinet with a single sink. It has unbeatable features since the drawers have internal dividers for better organization. They also have an integrated handle and are completely removed allowing a more comfortable use. Furniture fronts are free of handles thanks to the Touch Latch Senso ® (Push-Open) opening system. In this way, the drawers can be opened and closed easily, with just one touch and in a cushioned manner thanks to the hidden soft & self close total extraction guides. The furniture is spacious, with a depth of 55 cm and a height of 50 cm. You also have it available in 60 and 80 cm width. All options can be combined with 40 cm auxiliary modules with a door, which will expand the storage possibilities. Finished in matt white PVC, you also have it in Mocca and American Walnut. Mod is a collection created by Cosmic Studio for lovers of comfort in the bathroom since the furniture has a large interior capacity.Cosmic is a brand specialized in designer bathroom accessories and furniture. Innovation and experience guarantee this European firm. Cosmic is a brand specialized in designer bathroom accessories and furniture. Innovation and experience guarantee this European firm. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or abrasive seals.
    Specifikim
    • 129- PVC matte white 200- Mocca PVC 201- PVC american walnut
    Specifikime teknike
    • Referencë unike748161803xxx
    • Familja e produkteveMod
    • Grupi i produkteveWashbasin unit
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-12-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorNatural resin
    Klasifikimi
    • Kategoria BIMobjectSanitar - Njësitë e përziera
    • IFC classificationTerminali Sanitar
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit