CCS-CAM-USB-F-400 - Huddly IQ™ Collaboration Camera

CCS-CAM-USB-F-400 - Huddly IQ™ Collaboration Camera

5.0 nga 5 yje5.0(5 vlerësime)

Provides an intelligent high-definition videoconferencing camera with Genius Framing digital autozoom.
Compact in size, yet tremendous on performance, the Huddly IQ™ camera (sold by Crestron as model CCS-CAM-USB-F-400) features an ultra wide-angle 150° diagonal field of view to capture an entire conference room with Full HD 1080p video resolution. High precision aspherical optics, 12 MP CMOS sensor, and advanced video processing ensure an immersive, crystal clear video image free from light or noise artifacts or optical aberrations.

Genius Framing digital autozoom intelligently detects the people in the room and frames them perfectly at all times for an optimal view with no loss of resolution. With Genius Framing, there’s no need to control the camera manually or rely on stored presets.

Key Features

  • Full HD 1080p video quality
  • Ultra wide-angle 150° diagonal field of view
  • High precision, six element aspherical glass lens
  • Advanced video processing engine
  • 3x lossless digital zoom, pan, and tilt
  • Genius Framing digital autozoom
  • People counting analytics
  • Automatic 180° image rotation
  • Silent operation with no moving parts
  • Real-time scaling, dewarping, and perspective correction
  • Dynamic light optimization, auto white balance, and flicker elimination
  • 3D noise reduction and bias compensating spatio-temporal noise filtering
  • Wide area chroma filtering
  • Built-in beamforming microphone array
  • SuperSpeed USB 3.1 connectivity
  • Plug & play compatible with Crestron Flex systems and major computer OSs
  • USB powered
  • Software upgradable
  • Aluminum unibody construction
  • Embedded display mount
  • Tripod mount compatible
Specifikim
  • Optics & Processing

    • Image Sensor 12 Megapixel Sony® IMX477 Type 1/2.3 CMOS sensor
    • Lens High precision, ultra wide angle, six element aspherical glass lens
    • Field of View 150° diagonal, 120° horizontal, 90° vertical
    • Aperture f/2.8
    • Processor Intel® Movidius® Myriad® X VPU with Neural Compute Engine hardware accelerator
    • Pan/Tilt/Zoom 3x lossless digital zoom, pan, and tilt 
    • Autozoom "Genius Framing" automatic lossless digital zoom intelligently frames around people in the room
    • Auto-Flip Automatic 180° image rotation when mounted upside down
    • Dynamic Light Optimization Auto-adjusts light levels and white balance
    • Noise Reduction 3D noise reduction, bias compensating spatio-temporal filtering, wide area chroma filtering, flicker elimination
    • Scaling Real-time scaling, dewarping, and perspective correction
    • People Counting Detects and reports the number of people in frame 

    Video

    • Output Signal Type USB UVC 1.1
    • Output Resolution HD 1080p @ 30 fps
    • Color Space YCbCr 4:2:0, YCbCr 4:2:2, MJPEG

    Audio

    • Output Signal Type USB UAC
    • Microphone Beamforming microphone array 

    Communication

    • USB USB 3.1; plug & play compatible with Crestron® UC-ENGINE, major computer operating systems, and other USB UVC class hosts

    Connectors

    • USB-C (1) USB Type-C™ connector, female;
      USB 3.1 port;
      3 ft (90 cm) USB Type-C male to USB 3.0 Type-A male cable included

    Power

    • USB powered

    Construction

    • Housing Aluminum unibody
    • Mounting Embedded mounting hinge for attachment to a display device, 1/4-20 threaded fitting for tripod mount

    Dimensions

    • Height 1.30 in (33 mm)
    • Width 1.58 in (40 mm)
    • Depth 2.82 in (72 mm)

    Weight

    • 4.1 oz (115 g)
Specifikime teknike
  • Referencë unikeHuddly-IQ-Collaboration-Camera-CCS-CAM-USB-F-400
  • Familja e produkteveAudio Visual Workspace Solutions
  • Grupi i produkteveAll-In-One Meeting Solutions
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-12-01
  • Numri i botimit1
  • Gjatësia (inçet)1.3
  • Gjerësia (inçet)1.58
  • Thellësisë (inçet)2.82
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
  • Pesha Net (Lbs)0.25
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Uniclass 2015 CodePr_40_10_27_88
  • Uniclass 2015 PërshkrimTelecommunications equipment and outlets labels
  • CSI MasterFormat 2014 Code27 20 00
  • CSI MasterFormat 2014 TitleData Communications
  • OmniClass Number23-37 23 00
  • OmniClass TitleTelecommunications Equipment

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve