DM-NVX-DIR-160 - DM NVX Director™ Virtual Switching Appliance, 160 Endpoints

DM-NVX-DIR-160 - DM NVX Director™ Virtual Switching Appliance, 160 Endpoints

The DM® XiO Director, model DM-XIO-DIR-160, is an enterprise-grade network appliance that facilitates configuration, control, and management of a large-scale AV network. Using DM NVX encoder/decoders, Crestron® offers the industry’s most versatile and scalable solution for distributing 4K60 4:4:4 HDR video over an IP network. The XiO Director provides a means for managing large networks of DM NVX devices, routing AV signals, and simplifying integration with one or more Crestron control systems.

Virtual DM® Switcher
The XiO Director virtually emulates the functionality of a traditional hardware-based DigitalMedia™ matrix switcher, routing high-quality 4K streaming AV signals throughout a room, building, or campus. The DM-XIO-DIR-160 model supports a total of 160 endpoint devices consisting of DM NVX encoders and decoders. Multiple XiO Director units can be deployed, with the ability to route signals between units just like hardware switchers [1], easily handling even the largest corporate enterprise, university, governmental, military, medical, transportation, sports, entertainment, hospitality, gaming, or retail application.

Simple, Flexible Configuration
System configuration could not be simpler. The XiO Director automatically discovers each DM NVX endpoint on the network, and allows each endpoint to be assigned as a logical input or output within a “domain.” A domain is a logical grouping of endpoints that operate together as a single switching entity, allowing individual rooms and other subsystems to be arranged and controlled independently. It’s like having multiple independent matrix switchers in a single rack space. The XiO Director effectively eliminates the need for physical switchers in every room, replacing them with the virtual equivalent running on the AV network.
Note: The DM-XIO-DIR-160 supports a maximum of 20 domains. For larger systems, use multiple units or use model DM-XIO-DIR-ENT, which supports 240 domains and includes additional “enterprise” features. Refer to the DM-XIO-DIR-ENT spec sheet for more information.

Easy Web-based Setup and Control
The XiO Director provides an intuitive web-based user interface to facilitate system configuration, signal routing, and comprehensive diagnostics of the complete AV network. Each domain and endpoint, as well as the inputs and outputs on each endpoint, can be designated with a user-friendly name. Navigating the entire system is easy using the search box [1] to quickly find domains, endpoints, inputs, and outputs by name or address. A system overview screen is also provided, showing the video and audio signal status for every input and output in a graphical layout that’s easy to view and navigate.
  

Key Features

  • Comprehensive network AV system configuration, management, and signal routing
  • Emulates a traditional hardware-based matrix switcher
  • Works with Crestron® DM® NVX encoders and decoders
  • Supports 160 endpoints and 20 domains
  • Enables grouping of endpoints in up to 20 independent subsystems
  • Fully scalable for any sized network
  • Intuitive web-based graphical user interface
  • Ethernet control system interface
  • Fully-programmable control of virtual matrices and physical endpoints
  • Automatic endpoint device discovery
  • Custom naming and search tools
  • Easy diagnostics and signal status display
  • XML device map file import/export
  • Built-in logging
  • Four Gigabit Ethernet LAN ports
  • Single-space 19” rack-mountable
  • Universal 100-240V internal power supply

1.Search box navigation and the ability to route signals between units are future features that will be enabled via firmware update.

Specifikim
  • Device Support

    Endpoints - Supports 160 DM NVX devices, each configured as an encoder or decoder
    Domains - Supports 20 domains (allows grouping of endpoints in up to 20 individual subsystems)

    Communications
    Ethernet - 10/100/1000 Mbps, auto-switching, auto-negotiating, auto-discovery, full/half duplex, TCP/IP, UDP/IP, CIP, DHCP, SSL, TLS, SSH, IPv4 or IPv6, HTTPS web browser setup and control, Crestron control system integration
    DM NVX (via Ethernet) - HDCP 2.2, AES audio/video content encryption, RTP, RTSP, SDP, ONVIF, IGMPv2, IGMPv3, SMPTE 2022, FEC (Forward Error Correction)

    Connectors
    MGMT (front) - (1) 8-pin RJ45 connector, shielded, female; 10Base-T/100Base-TX/1000Base-T Ethernet port for hardware management
    USB 2.0 (front) - (2) USB Type A connectors, female, black; USB 2.0 host ports for factory use only
    USB 3.0 (front) - (2) USB Type A connectors, female, blue; USB 3.0 host ports for factory use only
    LAN 1 – 4 (front) - (4) 8-pin RJ45 connectors, shielded, female; 10Base-T/100Base-TX/1000Base-T Ethernet ports for web browser, endpoint, and control traffic
    100-240V~ 2-4A 50/60Hz (rear) - (1) IEC 60320 C14 main power inlet; Mates with removable power cord, included

    Controls & Indicators
    MSG - (1) Blue LED, identifies the device when "unit identification" is initiated
    LAN 1 – 2 - (2) Green LEDs, each indicates Ethernet activity on the corresponding LAN port
    DISK - (1) Yellow LED, indicates SSD activity
    PWR - (1) Green LED, indicates the unit is powered on
    RESET - (1) Recessed pushbutton, initiates a hard reset
    Power Button - (1) Pushbutton, initiates boot up or shutdown
    MGMT - (1) Amber LED & (1) bi-color green/orange LED; indicates Ethernet activity, speed, and link status for the management LAN port
    LAN 1 – 4 - (1) Amber LED & (1) bi-color green/orange LED per each of (4) ports; each pair indicates Ethernet activity, speed, and link status for the corresponding LAN port

    Power
    Main Power - 4 Amps @ 100-120 Volts AC, 50/60 Hz; 2 Amps @ 220-240 Volts AC, 50/60 Hz
    Power Consumption - 35 Watts at 100% CPU usage and fan speed

    Environmental
    Operating Temperature - 50° to 95° F (10° to 35° C)
    Operating Humidity - 8% to 90% RH (non-condensing)
    Non-Operating Temperature - -40° to 158° F (-40° to 70° C)
    Non-Operating Humidity - 5% to 95% RH (non-condensing)
    Heat Dissipation - 119.4 BTU/hr

    Construction
    Chassis - Metal, black finish; vented front, rear, and sides; variable speed fan cooled
    Mounting - Freestanding or 1 RU 19-inch rack-mountable (rack ears included)

    Dimensions
    Height - 1.72 in (44 mm)
    Width - 17.21 in (437 mm) without rack ears; 19.00 in (483 mm) with rack ears
    Depth - 10.49 in (267 mm) without rack ears

    Compliance
    IC, CE, FCC Part 15 Class B digital device

    1. Search box navigation and the ability to route signals between units are future features that will be enabled via firmware update.

Specifikime teknike
  • Referencë unikecrestron-DM-NVX-DIR-160
  • Familja e produkteveVideo
  • Grupi i produkteveDigitalMedia Streaming Solutions
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-04-30
  • Numri i botimit1
  • Gjatësia (inçet)1.72
  • Gjerësia (inçet)17.21
  • Thellësisë (inçet)10.49
Të ngjashme
  • Materiali kryesorMetal
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Pult komandimi
  • IFC classificationElement elektrik
  • Kodi ETIMEC001634
  • Emri ETIMAudio/video transmitting system
  • Emrin UNSPSCElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_60_75_08
  • Uniclass 2015 PërshkrimAudio and visual source products
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 00
  • OmniClass TitleAudio Visual Equipment

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve