ULTIMATE IC3-AW-SA-TWEETER-EACH In-Ceiling Tweeter

ULTIMATE IC3-AW-SA-TWEETER-EACH In-Ceiling Tweeter

The Crestron Ultimate in-ceiling tweeter made by Origin Acoustics delivers the pinnacle of performance for demanding residential installations.

The ULTIMATE IC3-AW-SA-TWEETER-EACH resembles 3.5 in. (89 mm) designer lighting, blending seamlessly into the ceiling alongside a LFX‑DL‑TUNC for a sophisticated, uniform appearance. Weatherized construction allows for use in a shower, sauna, locker room, yacht, and marine applications.

The ULTIMATE IC3-AW-SA-TWEETER-EACH is part of the ULTIMATE IC3-SA-WOOFER/TWEETER-W-T-KIT that includes ULTIMATE-IC3-AW-SA-BOX-WOOFER-W-T-EACH as well.

In the pre-construction phase, just the ULTIMATE‑IC3‑AW‑SA‑BOX‑WOOFER‑W‑T‑EACH can be installed, and once construction is finished, the ULTIMATE IC3‑AW‑SA‑TWEETER‑EACH can be installed to complete the speaker setup.

Specifikim
  • Key Features

    • 2 in. (51 mm) wideband ceramic coated aluminum tweeter
    • IP66 rated for dust and water with weatherized construction
    • 75 W (RMS), 200 W (Peak) power handling
    • 200 Hz to 20 kHz (±3 dB) frequency response
    • 8 Ohms nominal impedance
    Specifikime teknike
    • Referencë unikeultimate-ic3-aw-sa-tweeter-each
    • Familja e produkteveAudio
    • Grupi i produkteveSpeakers - Residential
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-04-30
    • Numri i botimit1
    • Gjatësia (inçet)9.61
    • Gjerësia (inçet)9.61
    • Thellësisë (inçet)3.58
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)3
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 PërshkrimLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 17 13 19
    • OmniClass TitleSpeakers