Fallbrook XL Interior Partition System
Fallbrook XL Interior Partition System
Fallbrook XL Interior Partition System
Fallbrook XL Interior Partition System

    Fallbrook XL Interior Partition System


    Sound mitigation meets visual appeal.

    The Fallbrook XL Interior Partition System strikes a balance between acoustic performance and aesthetics. Featuring 1” insulating glass panels, the system provides sound attenuation for enhanced privacy in applications such as government buildings, law firms, executive offices, human resource departments, and conference rooms.

    Visually, Fallbrook XL is designed with a low-profile door frame and vertical extrusions, which sets it apart from traditional framed partition systems. This leads to greater visibility and daylight diffusion.

    Specifikim
    • Features & Benefits

      • Utilizes 1" insulating glass to mitigate sound
      • Low-profile 1-7/8" framing
      • STC 42 rating for fixed glazing
      • Front load, dry-glazed system
      • Maximum door height: 10 feet
      • Maximum door width: 36"
      • Compatible with wood or glass pivot doors
      • For use with laminated or monolithic glass

      Available Finishes: Matte Black, Satin Anodized

      Keywords: Glass partition, framed partition system, floating door frame, modern partition, office partition, office wall

    Specifikime teknike
    • Referencë unikefallbrook-xl-interior-partition-system
    • Familja e produkteveInterior Partitions
    • Grupi i produkteveGlass Wall
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2024-07-09
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorExtruded Aluminum
    Klasifikimi
    • Kategoria BIMobjectMobilje - Ndarësit e zyrave & Ekranet
    • IFC classificationMur
    • Uniclass 2015 CodeSs_25_10_30
    • Uniclass 2015 PërshkrimFramed partition systems
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 13 11 11 11
    • OmniClass TitlePartition Frames

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara