NgDrive
Dab Pumps

NgDrive

NgDrive is a protection and variable frequency drive controller designed to manage pressure booster and circulation pumps, adjusting motor speed to suit the system's actual requirements.

This control unit is ideal applications in residential and commercial settings, it optimizes installation management and monitoring; maximizes energy efficiency by reducing consumption and avoiding waste; and reduces mechanical stress on the motor, essentially making the whole pumping system more effective and reliable.

Specifikim

  • Compatible with DAB pumps as well as other products in the market, NgDrive is also suitable for upgrading obsolete installations, also with submersible pumps.

    The display ensures easy use. The systems takes only 5 minutes, and 5 basic steps to be set, through the wizard, quickly choosing the necessary settings.

    Used in conjunction with DAB Virtual Cockpit and DConnect, NgDrive takes user experience to the next level, providing pump control from any location.

    On a single clear, user-friendly screen, DAB Virtual Cockpit summarises all the key information to be monitored in order for the pumping system controlled with NgDrive to work at its best.

    With the new DConnect portal and app, you can communicate with NgDrive even metres away from the installation — or even from the comfort of your living room — to monitor and control the system in the same way as your day-to-day interactions with the smart objects we're all familiar with.

    NgDrive features Wi-Fi and Bluetooth connectivity. Modbus protocol as standard, suitable for BMS (building management system) networks.

    NgDrive is available in different models to respond to the different types of power supply and power sizes of the pumps, according to the maximum current delivered. It is equipped with various functions such as anti-blocking, a warning system in case of too many pump restarts, anti-freezing, dry running protection, day-night setting, pressure boost during peak hours .

    The gradual filling functionality of the systems (slow filling mode) can be set directly via wizard. It is possible, among other things, to choose to stop the pumps at minimum frequency or via flow sensor.

    Single-phase power supply: 1 x 220 - 240 V +/- 10% 50/60 Hz
    Three-phase power supply: 3 x 380 - 480 V +/- 10% 50/60 Hz
    3 x 230 V +/- 10% 50/60 Hz
    Maximum operating current:
    6 A (M/T 1,1kW)
    10,5 A (M/T 2,2 kW)
    8 A (T/T 2,2 kW)
    10,5 A (T/T 230V 2,2 kW)
    Degree of protection: IP 55
    Operating room temperature: -10°C +50°C
    Communication protocols: RS485 MODBUS RTU
    Up to 6 NgDrives can be connected to each
    other wirelessly

Specifikime teknike
  • Referencë unikeNgDrive
  • Familja e produkteveCommand and control systems
  • Grupi i produkteveNgDrive
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-09-04
  • Numri i botimit1
  • Gjatësia (mm)155
  • Gjerësia (mm)215
  • Thellësia (mm)225
Të ngjashme
  • Materiali kryesorPlastik
  • Projektuar nëItali
  • Prodhuar nëItali
  • Weight Net (kg)6
Klasifikimi
  • Kategoria BIMobjectElektronikë - Pult komandimi
  • Kodi ETIMEC010327
  • Emri ETIMPump control system

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve