BLOCK SELF-CONTAINED
BLOCK SELF-CONTAINED
BLOCK SELF-CONTAINED
BLOCK SELF-CONTAINED
    Daisalux

    BLOCK SELF-CONTAINED

    Self-contained LED emergency luminaire. Rectangular aluminum body composed of a small size optical assembly consisting of aluminized reflector and polycarbonate diffuser. Suitable for surface wall mounting.

    Models:

    Non maintained: BLOCK N30

    Maintained A/TCA: BLOCK P30 A/TCA, BLOCK 2P30 A/TCA, BLOCK 3P30 A/TCA

    Specifikim
    • A: An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains. TCA: An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored. Characteristics: Format: Block Operation: Non-maintained, Maintained, AutoTest, TCA Duration (h): 1, 2, 3 Emergency lamp: MHBLED Charging indicator: LED Protection rating: IP43 IK04 Voltage: 220-230V 50/60Hz, 110-127V 50/60 Hz Electrical insulation: Type II Test device: Autotest or TCA Remote control connection: Yes Battery type: NiCd Photometric data: Luminous flux in emergency (lm): 200-180
    Specifikime teknike
    • Referencë unikeBLOCK
    • Familja e produkteveBlock
    • Grupi i produkteveEmergency Luminaires
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-06-25
    • Numri i botimit1
    • Gjatësia (mm)92
    • Gjerësia (mm)184
    • Thellësia (mm)30
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorElectronic & optical components
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • IFC classificationNdriçim i lehtë
    • Emrin UNSPSCEmergency lighting and accessories
    • UNSPSC code391117