Round, Toilet paper stand - 3-function
Round, Toilet paper stand - 3-function
    Deante

    Round, Toilet paper stand - 3-function

    Stand for brushes, cosmetics or cutlery allows you to keep your bathroom or in the kitchen. Wet objects set in vertically have the possibility of scattering and occupy less space. They are not distributed in sharpness and they do not threaten accidental sturling from a flat shelf. Thoughtful drainer can be easily emptied, but also clean. The stand has two parts with a varied height. It is carefully made of steel and it is best presented with other accessories from the series. One stand has three functions - paper holders and on a spare roll and a place for a brush to the toilet. Thanks to this, you will save space in the room and make yourself easier to clean yourself.
    Specifikim
    • Finish:  chrome
      Surface type:  shine
      Material:  brass, stainless steel, glass
      Height [mm]:  527
      Width [mm]:  330
      Depth [mm]:  160
      Multifunctional product:  Yes
    Specifikime teknike
    • Referencë unikeADR_0732
    • Familja e produkteveSanitary
    • Grupi i produkteveAccessories
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër