Round, Shelf wall-mounted
Round, Shelf wall-mounted
Round, Shelf wall-mounted
Round, Shelf wall-mounted
    Deante

    Round, Shelf wall-mounted

    In each bathroom, in the shower, near the bathtub, or the washbasins, the shelf for cosmetics is very useful. The Deante shelf is very practical. Thanks to the openwork construction efficiently discharges water, and the cleaning is limited to rubbing a cloth or rinsing running water. Used for the production of the material is stiff and reliable, and its finish perfectly harmonizes with other elements of the bathroom decor. The product is mounted on the wall. You gain large arrangement opportunities and an additional place.
    Specifikim
    • Finish:  nero
      Surface type:  matte
      Material:  brass, stainless steel
      Height [mm]:  28
      Width [mm]:  431
      Depth [mm]:  118
      Load [kg]:  5
      Mounting kit included:  Yes
    Specifikime teknike
    • Referencë unikeADR_N511
    • Familja e produkteveSanitary
    • Grupi i produkteveAccessories
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër