Silia, Kitchen tap with pull-out spout
Silia, Kitchen tap with pull-out spout
Silia, Kitchen tap with pull-out spout
Silia, Kitchen tap with pull-out spout
    Deante

    Silia, Kitchen tap with pull-out spout

    The functional kitchen faucet was designed for high usability and aesthetic appearance. Elegant design makes it fits modern, but also Scandinavian or more traditional. The sink battery has a aerator that reduces life of water, which is very important when handicapped dishes. In addition, the aerated stream is softer. In addition, the handset can be drawn on a long and flexible cable, which makes it easier to rinsing large and undistimic elements, eg sheet metal from an oven or shelf from the fridge.
    Specifikim
    • MIXER
      Finish: nero
      Mixer type: single-handle, mixer
      Installation method: standing
      Total mixer height [mm]: 253
      Flow class [l/min]: Z ≤ 9 (4 - 9)
      Acoustic group [dB]: II (20 < x ≤ 30)
      Check valves: yes
      MIXER CARTRIDGE
      Ceramic cartridge size: 25 mm
      SPOUTS
      Spout type: pull-out, swivel
      Mixer spout range [mm]: 233
      AERATORS
      Aerator type: swivel
      Aerator size: M18.5
      CONNECTING HOSES
      Length [mm]: 450
      Installation thread: 3/8''
      Connection thread: M8
      HOSES
      Length [mm]: 1500
      Braid type: single-braided
      HAND SHOWERS
      Number of functions: 1
    Specifikime teknike
    • Referencë unikeBQS_N73M
    • Familja e produkteveKitchen
    • Grupi i produkteveFausets
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër