Correo, Standing bathroom console, modular - 60x40 cm
Correo, Standing bathroom console, modular - 60x40 cm
    Deante

    Correo, Standing bathroom console, modular - 60x40 cm

    The bathroom console is made of powder coated steel. According to the idea zero waste, it is characterized by durability and reliability, therefore it will be used for many years. You can set it in any position, and also equip with the corresponding basin or stone table, conglomerate or timber. The black color of the structure is very universal, and at the same time elegant, which is why it will fit the bathroom in every style. You gain great freedom in the arrangement of the room, and at the same time great convenience. The console has a practical shelf and a towel handle. In addition, a very bench to keep her clean because there are no hard-to-reach corners. This is a modular model. Size 60x40 cm.
    Specifikim
    • Finish:  nero
      Surface type:  matte
      Installation method:  standing
      Width [mm]:  400
      Length [mm]:  600
      Height [mm]:  760
      Material:  stainless steel
      Adjustable feet:  Yes
      Mounting kit included:  Yes
      Freedom of combining elements:  Yes
    Specifikime teknike
    • Referencë unikeCKC_N60A
    • Familja e produkteveSanitary
    • Grupi i produkteveAccessories
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-20
    • Numri i botimit1
    • Gjatësia (mm)760
    Të ngjashme
    • Materiali kryesorComposite
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet
    • IFC classificationTerminali Sanitar

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër