Alpinia, Acrylic bathtub freestanding oval - 170 cm
Alpinia, Acrylic bathtub freestanding oval - 170 cm
Alpinia, Acrylic bathtub freestanding oval - 170 cm
Alpinia, Acrylic bathtub freestanding oval - 170 cm
Alpinia, Acrylic bathtub freestanding oval - 170 cm
Alpinia, Acrylic bathtub freestanding oval - 170 cm
    Deante

    Alpinia, Acrylic bathtub freestanding oval - 170 cm

    Acrylic bathtub was made of high-class acrylic, which preserves all parameters, including color and gloss. Durable material and careful finish translate into durability and extremely elegant appearance. You can easily change the ordinary bathroom into a luxury bathing room. A free-standing model that gives great freedom in arranging and facilitates cleaning. The streamlined oval shape is perfectly harmonized with traditional and more modern arrangements. The product is 170 cm long.
    Specifikim
    • Finish:  white
      Material:  acrylic
      Width [mm]:  800
      Length [mm]:  1700
      Height [mm]:  580
      Depth [mm]:  440
      capacity [l]:  280
      Weight with water [kg]:  300
      Weight without water [kg[:  40
      Installation method:  freestanding
      built-in overflow:  Yes
      Siphon included:  Yes
    Specifikime teknike
    • Referencë unikeKDU_017W
    • Familja e produkteveSanitary
    • Grupi i produkteveBathtubs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAkrilon
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dush & Spas

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër