Linear drain floor 80 cm - Reversible
Linear drain floor 80 cm - Reversible
Linear drain floor 80 cm - Reversible
Linear drain floor 80 cm - Reversible
    Deante

    Linear drain floor 80 cm - Reversible

    A linear shower outflow is an interesting alternative to traditional shower trays. It is very efficient and welcomes water well. At the same time, it gives a large arrangement freedom when designing interior design. It is built of stainless steel known for its antiseptic and anti-corrosive properties. All components, including siphon, are easily accessible, which makes cleaning the bathroom will be a clean pleasure. Floor assembly. The element has 80 cm wide. This is a reversible model.
    Specifikim
    • Finish:  steel
      Length [mm]:  800
      Material:  stainless steel
      Siphon flow [l/s]:  54
      Siphon 360 degrees:  Yes
      Siphon included:  Yes
      adjustable feet included:  Yes
      Reversible drain:  Yes
      Waterproofing mat:  Yes
    Specifikime teknike
    • Referencë unikeKOS_008D
    • Familja e produkteveSanitary
    • Grupi i produkteveAccessories
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Kullim

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër