Correo, Granite shower tray rectangular - 140x90 cm
Correo, Granite shower tray rectangular - 140x90 cm
    Deante

    Correo, Granite shower tray rectangular - 140x90 cm

    A modern granite tray created and produced entirely in Poland. It has high impact resistance, temperature differences or discoloration. If you plan to equip your bathroom for long years, you've come a good time. Maintenance of cleanliness facilitates hydrophobicity, flat surface and drain mask. The water flows freely, leaving a stone sediment. You can not forget about the appearance! The granite paddling pool will match every modern bathroom. Rectangular shape, which is ideal for installation or larger bathrooms. Size 120x90 cm.
    Specifikim
    • Finish:  anthracite metallic
      Material:  granite
      Shape:  rectangular
      Width [mm]:  900
      Length [mm]:  1400
      Height [mm]:  35
      Installation method:  directly on the spout, on the construction material support, on the floor level
      Drain diameter:  90
      Possibility to cut to size:  Yes
      Hydrophobicity:  Yes

    Specifikime teknike
    • Referencë unikeKQR_T47B
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-12-09
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorComposite
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër