Kerria Plus, Shower wall / walk-in 120 cm
Kerria Plus, Shower wall / walk-in 120 cm
Kerria Plus, Shower wall / walk-in 120 cm
    Deante

    Kerria Plus, Shower wall / walk-in 120 cm

    Walk-in shower wall is a perfect complement to shower door or a self-proposal for each modern bathroom. It can be mounted directly on the glaze or traditionally with a paddling pool. The transparent glass of tempered glass allows for any room arrangement and its optical magnification. The entire structure is stiffened by regulated railing. The shower wall is also very easy to clean, thanks to the hydrophobic Active Cover coating. It facilitates water flowing, thus do not create stains and does not embed a stone settlement. The element has 120 cm wide.
    Specifikim
    • Finish:  nero
      Width [mm]:  1200
      Height [mm]:  2000
      Glass finish:  transparent
      Glass thickness [mm]:  6
      Active cover:  Yes
      Side dimension [mm]:  1185
      Railing length [mm]:  1062
      Masking of assembly elements:  Yes
      Profiles levelling the curvature of the walls:  Yes
      rails:  adjustable stiffening the cabin
      Tempered glass TOTAL WHITE:  Yes
      Installation without shower tray possible:  Yes
    Specifikime teknike
    • Referencë unikeKTS_N32P
    • Familja e produkteveSanitary
    • Grupi i produkteveCabins
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër