Kerria Plus, Shower wall / walk-in Kerria Plus system  - 140 cm
Deante

Kerria Plus, Shower wall / walk-in Kerria Plus system - 140 cm

A walk-in shower wall is a perfect complement to shower doors or a stand-alone solution for any modern bathroom. It can be mounted directly on the tiles or traditionally with a shower tray. Transparent tempered glass allows for any arrangement of the room and its optical enlargement. The entire structure is stiffened by an adjustable railing. The shower wall is also very easy to clean, thanks to the hydrophobic Active Cover coating. It facilitates the flow of water, which prevents stains from forming and prevents limescale deposits from forming. The element is 110 cm wide.
Specifikim
  • Finish:  nero
    Width [mm]:  1400
    Height [mm]:  2000
    Glass finish:  transparent
    Glass thickness [mm]:  6
    Active cover:  Yes
    installation:  to be completed with KTS doors, to be completed with KTS walk-in, possibility of assembly with a KTS movable panel, possibility of assembly with a fixed wall, possibility of assembly with two fixed walls
    Side dimension [mm]:  1385
    Railing length [mm]:  1062
    Adjustment range from [mm]:  700
    Adjustment range up to [mm]:  1200
    Masking of assembly elements:  Yes
    Profiles levelling the curvature of the walls:  Yes
    rails:  adjustable stiffening the cabin
    Tempered glass TOTAL WHITE:  Yes
    Installation without shower tray possible:  Yes

Specifikime teknike
  • Referencë unikeKTS_N34P
  • Familja e produkteveSanitary
  • Grupi i produkteveCabins
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-12-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorXham
  • Projektuar nëPoloni
  • Prodhuar nëPoloni
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër