Alpinia, Shower column, with bathtub mixer - movable spout
Alpinia, Shower column, with bathtub mixer - movable spout
    Deante

    Alpinia, Shower column, with bathtub mixer - movable spout

    A comfortable raincoat allows for free movements in the shower, because you do not have to keep your handset in your hand. Classic shapes and modern finish make it beautifully present in industrial, Scandinavian bathrooms, but also in more traditional interiors. The durable and durable coating is resistant to spatter and thermal shock. The rainwear is easily maintained in immaculate cleanliness thanks to the Anti-Calc system. Stone precipitate from water. You are cursed with silicone nozzles with one hand. In addition to the sprayer and spray head, the set includes a convenient bath tub. Thanks to this, you can easily combine a comfortable bath zone with the possibility of using a quick shower. The spout has the option of assembling parallel to the wall after switching off the flow, this is a very practical solution that significantly increases the comfort of the bath. You will forget about hitting the protruding element.
    Specifikim
      • Material: steel 304, brass, ABS
      • Sliding bar with adjustable height: 1280-1635 mm
      • Finish: chrome
      • Mixer: single-handle
      • Flow class: 12≤ A <15 (12 - 14.9) l/min
    Specifikime teknike
    • Referencë unikeNAC_01AM
    • Familja e produkteveSanitary
    • Grupi i produkteveAccessories
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-19
    • Numri i botimit1
    • Gjerësia (mm)360
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër