Temisto, Concealed shower set
Deante

Temisto, Concealed shower set

The shower set concealed has all the necessary parts for shower equipment. High quality of used materials tested repeatedly under laboratory conditions ensures trouble-free. Modern design and elegant finish are eye-catching, and the concealed assembly enlarges optically space. The minimalist solution makes you gain a place for example on an additional shelf for cosmetics or hanger. As a result, you will make a whole room easier and faster.
Specifikim
  • MIXER
    Mixer type: mixer, two-handle
    Installation method: concealed
    Flow class [l/min]: S - 15.1-19.8 l/min
    Acoustic group [dB]: I (x ≤ 20)

    SPOUTS

    Spout type: swivel
    Range of shower/ bath spout [mm]: 384

    SHOWER HEAD

    Shape: round
    Material: brass
    Diameter [mm]: 250
    Anti-calc: yes
    Number of functions: 1

    HAND SHOWERS

    Number of functions: 1
    Anti-calc: yes
    Stream type: rain

    HOSES

    Length [mm]: 1500
    Braid type: double braided
    Braid material: stainless steel
    Anti-twist: 2

    ANGULAR CONNECTION

    Finish: chrome
    Connection type: for the hose with hand shower holder
    Shape: round
    Material: brass
    Connection thread: yes
    Concealed mounting: yes

Specifikime teknike
  • Referencë unikeNAC_09QT
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-10-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër