Shower column with shower mixer - thermostatic
Deante

Shower column with shower mixer - thermostatic

A comfortable raincoat allows for free movements in the shower, because you do not have to keep your handset in your hand. Classic shapes and modern finish make it beautifully present in industrial, Scandinavian bathrooms, but also in more traditional interiors. The durable and durable coating is resistant to spatter and thermal shock. The rainwear is easily maintained in immaculate cleanliness thanks to the Anti-Calc system. Stone precipitate from water. You are cursed with silicone nozzles with one hand. The set includes a shower mixer. Each time you can choose the water outflow source and choose them to current needs. The battery is elegantly finished and consistent with the remaining part of the collection and a raincoat itself.
Specifikim
  • MIXER
    Finish:  gold
    Mixer type:  two-handle, thermostatic
    Installation method:  wall-mounted
    Check valves:  Yes

    SHOWER COLUMNS

    Finish:  gold
    mixer:  Yes
    Rain head height adjustment:  Yes
    Bar height adjustment from [mm]:  850
    Bar height adjustment up to [mm]:  1225

    ROD
    Finish:  gold
    Material:  steel 304
    Shape:  round

    MIXER CARTRIDGE
    Temperature lock:  Yes

    FUNCTION SWITCH

    Switch type:  ceramic mechanical
    Number of switch functions:  2

    HAND SHOWERS

    Finish:  gold
    Number of functions:  3
    Shape:  square
    Material:  ABS

    HOSES

    Finish:  gold
    Length [mm]:  1500
    Braid type:  not applicable
    Braid material:  PVC
    Tip material:  brass
    end at the faucet - type:  conical
    Dimension:  1/2''
    end at the shower hand - type:  conical
    Dimension:  1/2''
    Water flow reduction [l/min]:  6
    Anti-twist:  1

    SHOWER HEAD

    Finish:  gold
    Shape:  round
    Material:  brass
    thickness:  57
    Diameter [mm]:  250
    Number of functions:  1
    Anti-calc:  Yes
    Flow class [l/min]:  12≤ A <15 (12 - 14.9)
    Connection thread:  Yes

Specifikime teknike
  • Referencë unikeNAC_Z4HT
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-10-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër