Vital, Wall-mounted grab bar with space for toilet paper - 2in1
Vital, Wall-mounted grab bar with space for toilet paper - 2in1
Vital, Wall-mounted grab bar with space for toilet paper - 2in1
Vital, Wall-mounted grab bar with space for toilet paper - 2in1
Vital, Wall-mounted grab bar with space for toilet paper - 2in1
    Deante

    Vital, Wall-mounted grab bar with space for toilet paper - 2in1

    The wall bracket was originally intended for older or disabled people to facilitate the use of the bathroom. With time, it turned out that it is useful for all household members, they love him both children and adults. It provides convenience and safety on wet and slippery surfaces. Its maximum lifting capacity is 150 kg. The ergonomic surface facilitates a certain grip, and aesthetic finish is decorated with a bathroom. It also has an additional rod on toilet paper. Therefore, the wall bracket can be determined as 2 in 1. Mounting an easily one element, you get two functionalities and more space in the room.
    Specifikim
    • Finish:  steel
      Surface type:  polished
      Material:  steel 304
      Height [mm]:  342
      Width [mm]:  188
      Depth [mm]:  70
      Load [kg]:  150
      Multifunctional product:  Yes
    Specifikime teknike
    • Referencë unikeNIV_041F
    • Familja e produkteveSanitary
    • Grupi i produkteveAccessories
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër