Blur, Shower column, with shower mixer
Deante

Blur, Shower column, with shower mixer

A comfortable rain shower allows you to move freely in the shower because you don't have to hold the shower head in your hand. Classic shapes and modern finish make it look beautiful in industrial and Scandinavian bathrooms, but also in more traditional interiors. The durable and durable coating is resistant to chipping and thermal shock. The rain shower is also easy to keep spotlessly clean thanks to the Anti-Calc system. You can crush scale deposits from water from silicone nozzles with one movement of your hand. The set also includes a shower tap. Each time you can choose the source of water flow and match it to your current needs. The faucet is elegantly finished and consistent with the rest of the collection and the shower head itself.
Specifikim
  • SHOWER COLUMN
    Finish:  chrome
    mixer:  Yes
    Bar height adjustment from [mm]:  850
    Bar height adjustment up to [mm]:  1350
    RAIL
    Finish:  chrome
    Material:  stainless steel
    Total length [mm]:  1350
    Shape:  round
    SHOWER OVERHEAD
    Finish:  chrome
    Shape:  square
    Material:  stainless steel
    Width [mm]:  200
    Length [mm]:  200
    thickness:  5.5
    Number of functions:  1
    Stream type:  rain
    Flow class [l/min]:  15≤ S <20 (15 - 19.9)
    Spare nozzles:  Yes
    HAND SHOWER
    Finish:  chrome
    Number of functions:  3
    Shape:  rectangular
    Anti-calc:  Yes
    Material:  ABS
    Stream type:  rain, mist, mixed
    Flow class [l/min]:  12≤ A <15 (12 - 14.9)
    Connection thread:  Yes
    HOSE
    Finish:  chrome
    Length [mm]:  1500
    Braid type:  extensible, double braided
    Braid material:  stainless steel
    Tip material:  brass
    end at the faucet - type:  conical
    Dimension:  1/2''
    end at the shower hand - type:  conical
    Dimension:  1/2''
    Water flow reduction [l/min]:  6
    Anti-twist:  1

Specifikime teknike
  • Referencë unikeNQL_04XM
  • Familja e produkteveSanitary
  • Grupi i produkteveShowers
  • Data e botimit2024-10-17
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër