Blur, Concealed shower set
Deante

Blur, Concealed shower set

The concealed shower set has all the necessary elements to equip the shower. The high quality of the materials used, tested many times in laboratory conditions, ensures failure-free operation. The modern design and elegant finish catch the eye, and the flush-mounted installation optically enlarges the space. The classic solution allows you to gain space, for example, for an additional shelf for cosmetics or a hanger. As a result, you can clean the entire room easier and faster.
Specifikim
  • MIXER
    Finish:  titanium
    Material:  brass
    Mixer type:  single-handle, mixer
    Installation method:  concealed
    Flow class [l/min]:  A ≤ 15 (9.1 - 15)
    Acoustic group [dB]:  II (20 < x ≤ 30)
    MIXER CARTRIDGE
    Ceramic cartridge size:  35 mm
    FUNCTION SWITCH
    Switch type:  ceramic mechanical
    Number of switch functions:  2
    SPOUT
    Finish:  titanium
    Spout type:  shower wall
    Material:  steel 304
    Spout type:  still
    Range of shower/ bath spout [mm]:  388
    Concealed mounting:  Yes
    SHOWER OVERHEAD
    Finish:  titanium
    Shape:  square
    Material:  stainless steel
    Width [mm]:  250
    Length [mm]:  250
    Number of functions:  1
    Anti-calc:  Yes
    Stream type:  rain
    Flow class [l/min]:  7.2≤ Z <12 (7.2 - 11.9)
    ANGLED HOSE CONNECTOR
    Finish:  titanium
    Connection type:  for the hose with hand shower holder
    Shape:  round
    Material:  brass
    Connection thread:  Yes
    Concealed mounting:  Yes
    HAND SHOWER
    Finish:  titanium
    Number of functions:  3
    Shape:  rectangular
    Anti-calc:  Yes
    Material:  ABS
    Stream type:  rain, mixed, mist
    Flow class [l/min]:  12≤ A <15 (12 - 14.9)
    Connection thread:  Yes
    HOSE
    Finish:  titanium
    Length [mm]:  1500
    Braid type:  double braided
    Braid material:  stainless steel
    Tip material:  brass
    end at the faucet - type:  conical
    Dimension:  1/2''
    end at the shower hand - type:  conical
    Dimension:  1/2''
    Anti-twist:  1

Specifikime teknike
  • Referencë unikeNQL_D9YK
  • Familja e produkteveSanitary
  • Grupi i produkteveShowers
  • Data e botimit2024-10-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër