Silia, Concealed shower set, with a shower head
Deante

Silia, Concealed shower set, with a shower head

The concealed shower set has all the necessary elements to equip the shower. The high quality of the materials used, tested many times in laboratory conditions, ensures failure-free operation. The innovative design and elegant finish are eye-catching, and the flush-mounted installation optically enlarges the space. The classic solution allows you to gain space, for example, for an additional shelf for cosmetics or a hanger. As a result, you can clean the entire room easier and faster. Version with a compact and innovative shower head that provides a perfect dispersed stream.
Specifikim
  • MIXER
    Mixer type: single-handle, mixer
    Installation method: concealed
    Flow class [l/min]: S - 15.1-19.8 l/min
    Acoustic group [dB]: I (x ≤ 20)
    SPOUT
    Range of shower/ bath spout [mm]: 382
    SHOWER OVERHEAD
    Shape: round
    Material: brass
    thickness: 8.2
    Diameter [mm]: 250
    Anti-calc: yes
    Number of functions: 1
    Stream type: rain
    HAND SHOWER
    Number of functions: 1
    Anti-calc: yes
    Stream type: rain
    Additional features: cool-out
    HOSE
    Length [mm]: 1500
    Braid type: not applicable
    Braid material: PVC
    Anti-twist: 1
    ANGLED HOSE CONNECTOR
    Finish: brushed gold
    Connection type: for the hose with hand shower holder
    Shape: round
    Material: brass, stainless steel
    Connection thread: yes
    Concealed mounting: yes

Specifikime teknike
  • Referencë unikeNQS_R9YK
  • Familja e produkteveSanitary
  • Grupi i produkteveShowers
  • Data e botimit2024-10-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër