Sabor, Ceramic sink, 1-bowl
Sabor, Ceramic sink, 1-bowl
    Deante

    Sabor, Ceramic sink, 1-bowl

    Ceramic sink was created from high quality raw material, natural origin. This makes it resistant to high temperatures and quick changes. What's more, it does not lose color and gloss with time, and the toned, elegant color perfectly blends with the remaining equipment elements. A neat, 1-chamber sink is a perfect solution in small kitchens and studio houses with an annex.
    Specifikim
    • SINK
      Finish: white
      Surface type: shine
      Material: ceramic
      Installation method: farmhouse, top mounted
      Number of bowls: 1
      Minimum cabinet width [mm]: 600
      Width [mm]: 475
      Length [mm]: 595
      Height [mm]: 220
      Bowl depth [mm]: 200
      Cut-out Length [mm]: 575
      Cut-out Width [mm]: 455
      Equipped with accessories: yes
      Drain diameter: 3.5''
      WASTE KIT
      Finish: steel
      Plug type: manual
      Low siphon/ Space saver: yes
      possibility to connect a dishwasher/ washing machine: yes
    Specifikime teknike
    • Referencë unikeZCB_610K
    • Familja e produkteveKitchen
    • Grupi i produkteveSinks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorQeramike
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Lavaman kuzhine

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër