Magnetic, Granite sink, 1.5-bowl
Magnetic, Granite sink, 1.5-bowl
    Deante

    Magnetic, Granite sink, 1.5-bowl

    The magnetic granite sink is a very ingenious solution. Thanks to the built-in magnets and steel cover, part of the side shelf can be used to increase functionality. It is common knowledge that microorganisms do not grow very quickly in a dry environment, which is why we also offer dedicated additional accessories. For closely fitting you can put cutlery in baskets with an openwork bottom and hang a cloth or kitchen sponge on the handles to drain. The magnetic granite sink is resistant to discoloration, impacts and high temperatures, in accordance with the European standard PN-EN 13310. A neat, 1-bowl sink is a perfect solution in small kitchens and studio apartments with a kitchenette.
    Specifikim
    • SINK
      Finish:  metallic grey
      Surface type:  matte
      Material:  granite
      Installation method:  inset, under mounted
      Number of bowls:  1.5
      Minimum cabinet width [mm]:  700
      Length [mm]:  600
      Width [mm]:  520
      Height [mm]:  229
      Bowl depth [mm]:  200
      2nd bowl depth [mm]:  200
      Cut-out Length [mm]:  580
      Cut-out Width [mm]:  500
      Reversible:  Yes
      Equipped with accessories:  Yes
      Overflow spot:  in a bowl
      Drain diameter:  3.5''
      Number of holes:  1
      Number of pre-drilled holes:  4
      Antibacterial:  Yes
      Hydrophobicity:  Yes
      Additional features:  drain cover included
      SINK WASTE KIT
      Finish:  steel
      Sink material:  granite
      Sink installation method:  flush, under mounted, inset, farmhouse
      Number of sink bowls:  1.5, 2
      Overflow type:  round with a cap, rectangular with a cap
      Overflow spot:  in a bowl
      Drain diameter:  3.5''
      Plug type:  automatic, with a button
      Low siphon/ Space saver:  Yes
      possibility to connect a dishwasher/ washing machine:  Yes

    Specifikime teknike
    • Referencë unikeZKM_S503
    • Familja e produkteveKitchen
    • Grupi i produkteveSinks
    • Data e botimit2024-10-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorComposite
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Lavaman kuzhine

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër