Olfato, Steel sink 1-bowl
Olfato, Steel sink 1-bowl
Olfato, Steel sink 1-bowl
    Deante

    Olfato, Steel sink 1-bowl

    A solid steel sink was made of high quality stainless steel. With nature it has antiseptic properties, which in combination with streamlined design will facilitate cleaning and maintaining a high level of hygiene. It looks great for both indoors decorated in a traditional and modern style, eg minimalist, industrial or Scandinavian kitchens. A neat, 1-chamber sink is a perfect solution in small kitchens and studio houses with an annex.
    Specifikim
    • SINK
      Finish: steel, satin
      Surface type: satin, brushed
      Material: steel 304
      Installation method: inset, flush, under mounted
      Number of bowls: 1
      Minimum cabinet width [mm]: 450
      Width [mm]: 505
      Length [mm]: 450
      Height [mm]: 200
      Bowl depth [mm]: 200
      Cut-out Length [mm]: 430
      Cut-out Width [mm]: 485
      Cut-out Length [mm]: 400
      Cut-out Width [mm]: 400
      Reversible: yes
      Equipped with accessories: yes
      Drain diameter: 3.5''
      Number of holes: 1
      WASTE KIT
      Finish: grey, steel
      Plug type: manual
      Low siphon/ Space saver: yes
      Telescopic siphon: yes
      possibility to connect a dishwasher/ washing machine: yes
    Specifikime teknike
    • Referencë unikeZPO_010A
    • Familja e produkteveKitchen
    • Grupi i produkteveSinks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Lavaman kuzhine

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër