Eridan, Granite sink, 1-bowl
Deante

Eridan, Granite sink, 1-bowl

Deante granite sink was made of the highest quality natural granite composite. It is not without reason that it has a 18-year manufacturer's warranty. It is characterized by impact resistance, high temperature and violent scales, according to the European standard PN-EN 13310. The elegant surface does not discolor and does not lose gloss. Perfectly flown with wooden and stone tops. A neat, 1-chamber sink is a perfect solution in small kitchens and studio houses with an annex.
Specifikim
  • SINK
    Finish: alabaster
    Surface type: matte
    Material: granite
    Installation method: inset
    Number of bowls: 1
    Minimum cabinet width [mm]: 450
    Width [mm]: 500
    Length [mm]: 400
    Height [mm]: 210
    Bowl depth [mm]: 200
    Cut-out Length [mm]: 380
    Cut-out Width [mm]: 480
    Equipped with accessories: yes
    Drain diameter: 3.5''
    Number of holes: 1
    Number of pre-drilled holes: 2
    WASTE KIT
    Finish: steel
    Plug type: automatic
    Low siphon/ Space saver: yes
    Telescopic siphon: yes
    possibility to connect a dishwasher/ washing machine: yes
Specifikime teknike
  • Referencë unikeZQE_A104
  • Familja e produkteveKitchen
  • Grupi i produkteveSinks
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-04-25
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorComposite
Klasifikimi
  • Kategoria BIMobjectKuzhina - Lavaman kuzhine

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër