Eridan, Granite sink, 1-bowl with drainer
Deante

Eridan, Granite sink, 1-bowl with drainer

Deante granite sink was made of the highest quality natural granite composite. It is not without reason that it has a 18-year manufacturer's warranty. It is characterized by impact resistance, high temperature and violent scales, according to the European standard PN-EN 13310. The elegant surface does not discolor and does not lose gloss. Perfectly flown with wooden and stone tops. A practical, 1-chamber sink with a drainer is a perfect solution in small kitchens and studio houses with an annex. At the same time, the dryer function, the profiled surface efficiently discharges water flowing from vessels or washed food.
Specifikim
  • SINK
    Finish: metallic grey
    Surface type: matte
    Material: granite
    Installation method: inset
    Number of bowls: 1
    Minimum cabinet width [mm]: 600
    Width [mm]: 500
    Length [mm]: 780
    Height [mm]: 210
    Bowl depth [mm]: 197
    Cut-out Length [mm]: 760
    Cut-out Width [mm]: 480
    Reversible: yes
    Equipped with accessories: yes
    Drain diameter: 3.5''
    Number of holes: 2
    Number of pre-drilled holes: 0
    WASTE KIT
    Finish: steel
    Plug type: automatic
    Low siphon/ Space saver: yes
    Telescopic siphon: yes
    possibility to connect a dishwasher/ washing machine: yes
Specifikime teknike
  • Referencë unikeZQE_S11B
  • Familja e produkteveKitchen
  • Grupi i produkteveSinks
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-04-25
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorComposite
Klasifikimi
  • Kategoria BIMobjectKuzhina - Lavaman kuzhine

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër