510202P Tilting mirror with handle
DELABIE

510202P Tilting mirror with handle

Wall-mounted, tilting, rectangular mirror with handle making it easily adjustable for those sitting down or in a wheelchair. For disabled washrooms or combined installation: can be used from a sitting position, for people with reduced mobility, or standing position. Quick and easy installation - clip into place. Anti-theft blocking. Tilting mirror with bright chrome handle. 6mm thick safety glass mirror. Mirror dimensions: 500 x 600mm. Can be tilted up to 20°. Tilting mirror with 30-year warranty.
Specifikime teknike
  • Referencë unike510202P
  • Familja e produkteveSanitary
  • Grupi i produkteveAccessibility
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-02-13
  • Numri i botimit1
  • Gjatësia (mm)520.5
  • Gjerësia (mm)600
  • Thellësia (mm)58.1
Të ngjashme
  • Materiali kryesorXham
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
  • Weight Net (kg)5167
Klasifikimi
  • Kategoria BIMobjectSanitar - Pasqyrë
  • IFC classificationElemente mobiluese
  • Emrin UNSPSCFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_25_71_53
  • Uniclass 2015 PërshkrimMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Rajoni i disponueshëm

Asia Europe Africa South America Oceania North America