Classical waterproofing system for inaccessible flat roofs
Classical waterproofing system for inaccessible flat roofs
Classical waterproofing system for inaccessible flat roofs
    DERBIGUM

    Classical waterproofing system for inaccessible flat roofs

    Single-ply waterproofing system, self-protecting core, fully bonded with cold glue.
    Specifikim
    • • Support : Concrete • Vapor barrier : DERBICOAT 2,5mm thick membrane, fully torched on concrete support, pre-impregnated with DERBIPRIMER S bituminous primer • Insulation : Glueable polyurethane insulation board, fully bonded with DERBITECH FA or DERBISEAL S • Waterproofing: DERBIGUM SP4 FR single-ply waterproofing membrane with a thickness of 4 mm (APP-TPO). Fully bonded with DERBIBOND NT cold glue on the insulation board
    Specifikime teknike
    • Referencë unikeDBG_FR_CLQ
    • Familja e produkteveToitures
    • Grupi i produkteveClassiques
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-07-12
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëBelgjikë
    • Prodhuar nëBelgjikë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Emrin UNSPSCRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 PërshkrimRoofs
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 00
    • OmniClass TitleRoof Coverings, Claddings, Linings
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING