Ecological waterproofing system for flat roofs that captures CO2
Ecological waterproofing system for flat roofs that captures CO2
Ecological waterproofing system for flat roofs that captures CO2
    DERBIGUM
    Të arkivuara

    Ecological waterproofing system for flat roofs that captures CO2

    Single-ply waterproofing system that absorbs CO2 in a finishing layer made from olivine granulate.
    Specifikim
    • • Support : Wooden panels • Vapor barrier : DERBIGUM HP 2,5 mm thick membrane (APP-TPO) nailed on the wooden support • Insulation : Glueable mineral wool insulation, cold bonded with DERBITECH FA or DERBISEAL S • Waterproofing: Single-ply DERBICOLOR OLIVINE membrane with an olivine granulate finish, fully torched ono the insulation
    Specifikime teknike
    • Referencë unikeDBGECO_FR_CO2ABSORBANT
    • Familja e produkteveToitures
    • Grupi i produkteveEcologiques
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-07-12
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëBelgjikë
    • Prodhuar nëBelgjikë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Emrin UNSPSCRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 PërshkrimRoofs
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 00
    • OmniClass TitleRoof Coverings, Claddings, Linings
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING