ANNÉES FOLLES - NUMBERED WALL LAMP
ANNÉES FOLLES - NUMBERED WALL LAMP
ANNÉES FOLLES - NUMBERED WALL LAMP
ANNÉES FOLLES - NUMBERED WALL LAMP
ANNÉES FOLLES - NUMBERED WALL LAMP
ANNÉES FOLLES - NUMBERED WALL LAMP
ANNÉES FOLLES - NUMBERED WALL LAMP
ANNÉES FOLLES - NUMBERED WALL LAMP
ANNÉES FOLLES - NUMBERED WALL LAMP
ANNÉES FOLLES - NUMBERED WALL LAMP

    ANNÉES FOLLES - NUMBERED WALL LAMP

    In response to the specific needs of the contract market (hotels, restaurants, tertiary sector, etc.) the Années Folles wall lamp with its Art Deco design offers a dual function of lighting and signage. This combination ensures optimum lighting with its white diffused fabric lampshade enhanced by a black border and blue trimmings, while highlighting the desired communication (room numbers, logo...) on its gold reflector. This space-saving vintage wall light is ideal for use in circulation areas or at the head of a bed. The Années Folles wall light comes in three different border finishes.

    Specifikim
    • Design: Part de Rêve

      3 Standard finishes available / Custom made colors possible

      With our without numbers or symbols

      Dimensions : L. 16 x l. 8 x H. 35 cm / L. 6.3” x l. 3.2” x H. 13.8”
      Materials :
      Fabric, steel, gold plexiglass plate


      EUROPE / INTERNATIONAL

      Tension (V) : 220-240 V 50/60 Hz   -   100-127 V 50/60 Hz
      Socket : E14
      Bulb : 1 x Max 8 W LED équiv. 60 W - Not included
      Recommended type of bulb : LED bulb - Ø max 64 mm/Ø max 2.5”

      USA / CANADA

      Tension (V) : 100-127 V 60 Hz
      Socket : E12
      Bulb : 1 X Max 8 W - Not included
      Recommended type of bulb : LED bulb - Ø Max 2.5’’

    Specifikime teknike
    • Referencë unikeannees-folles-numbered-wall-lamp
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-17
    • Numri i botimit1
    • Gjatësia (mm)350
    • Gjerësia (mm)160
    • Thellësia (mm)80
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorMetal
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)0.6
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë

    Rajoni i disponueshëm

    Europe Oceania North America
    Andorrë
    Australi
    Kanadë
    Austri
    Zelanda e Re
    Shtetet e Bashkuara
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Qyteti i Vatikanit
    San-Marino
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Xhersej
    Zvicër